32.2.5 Auto-Conversion Trigger
The auto-conversion trigger allows periodic ADC
measurements without software intervention. When a rising edge of the selected source
occurs, the GO bit is set by hardware.
The auto-conversion trigger source is selected with the ACT bits.
Using the auto-conversion trigger does not ensure proper ADC timing. It is the user’s responsibility to ensure that the ADC timing requirements are met.