42.3.1 Supply Voltage

Table 42-1. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.CharacteristicMin.Typ.†Max.UnitsConditions
Supply Voltage
D002VDD1.8

—

5.5

V

FOSC ≤ 16 MHz
2.5

—

5.5VFOSC > 16 MHz
RAM Data Retention(1)
D003VDR1.7

—

—

V

Device in Sleep mode
Power-on Reset Release Voltage(2)
D004VPOR

—

1.6

—

V

BOR disabled(3)
Power-on Reset Rearm Voltage(2)
D005VPORR

—

1

—

V

BOR disabled(3)
VDD Rise Rate to ensure internal Power-on Reset signal(2)
D006SVDD0.05

—

—

V/msBOR disabled(3)

† Data in “Typ.” column is at 3.0V, 25℃ unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. This is the limit to which VDD can be lowered in Sleep mode without losing RAM data.
  2. See the POR and POR Rearm with Slow Rising VDD figure below.
  3. See the Reset, WDT, Power-up Timer, and Brown-Out Reset Specifications section for BOR trip point information.
Figure 42-2. POR and POR Rearm with Slow Rising VDD
Note:
  1. When NPOR is low, the device is held in Reset.