Jump to main content
Features
- Compliant to the Trusted Computing
Group (TCG) Trusted Platform Module (TPM) Version 2.0, r116 Trusted Platform Module
Library
- Single-Chip Turnkey Solution
- Hardware Asymmetric Crypto
Engine
- Microchip ARM® M0+Microprocessor
- Internal FLASH Storage for Keys
- Serial Peripheral Interface (SPI)
Protocol up to 36 MHz
- Secure Hardware and Firmware Design
and Device Layout
- FIPS-140-2 Module Compliant Including
the High-Quality Random Number Generator (RNG), HMAC, AES, SHA, ECC, and RSA
Engines
- 8-pad UDFN Package for the Industry
Smallest TPM 2.0 Device
- Offered in both Commercial (0°C to +
70°C) and Industrial (-40°C to +85°C) Temperature Range for both the 1.8V and 3.3V
Supply Voltage ranges
- Cryptographic Support for:
- HMAC
- AES-128
- SHA-1
- SHA-256
- ECC BN_P256, ECCNIST_P256
- RSA 1024-2048 bit keys
- 16 KB of User-Accessible Nonvolatile
Memory
- X.509 EK Certificates
(Optional)
- Pre-Generated Endorsement Keys