Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
ATTPM20P: TPM 2.0 Cryptographic processor with SPI Interface | |
| Temperature Range | G6 | Commercial Range 0°C to +70°C |
| H6 | Industrial Range -40°C to +85°C | |
| Package Options | MA1 | 8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat NoLead Package (UDFN) |
| MFG Code | -10 | Pre-generated Endorsement Key |
| Tape and Reel Options | Tape and Reel in 3K quantity | |
PIS Examples:
| ATTPM20P-G6MA1-10 | ATTPM20P SPI Device, Commercial Temp Range, UDFN Package, Pre-generated Endorsement Key, 3K Tape and Reel |
| ATTPM20P-H6MA1-10 | ATTPM20P SPI Device, Industrial Temp Range, UDFN Package, Pre-generated Endorsement Key, 3K Tape and Reel |
PIS Notes:
- No Special code for 3K Tape and Reel.