30.5.4 DAC Voltage Reference
| Name: | DACREF |
| Offset: | 0x05 |
| Reset: | 0xFF |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DACREF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Name: | DACREF |
| Offset: | 0x05 |
| Reset: | 0xFF |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DACREF[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.