30.5.6 Status
| Name: | STATUS |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WINSTATE[1:0] | CMPSTATE | CMPIF | |||||||
| Access | R | R | R | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 7:6 – WINSTATE[1:0] Window State
When the window function is enabled, these flags indicate the current status of the input signal with respect to the window.
Not valid when the Window mode is disabled.
| Value | Name | Description |
|---|---|---|
0x0 | ABOVE | Above window |
0x1 | INSIDE | Inside window |
0x2 | BELOW | Below window |
| Other | - | Reserved |
Bit 4 – CMPSTATE AC State
1’, the OUT signal is high. If this bit is
‘0’, the OUT signal is low. In Window mode, and if this bit is ‘1’, the Window state
matches the selected Interrupt mode (INTMODE) bit field. If INTMODE is
‘OUTSIDE’, both ‘ABOVE’ and
‘BELOW’ are valid matches. It will have a synchronizer
delay to get updated in the I/O register (three cycles).Bit 0 – CMPIF AC Interrupt Flag
This bit is ‘1’ when the OUT signal matches the
Interrupt Mode (INTMODE) bit field as defined in the ACn.INTCTRL register.
Writing a ‘1’ to this flag bit location will clear the
flag.