30.5.5 Interrupt Control
| Name: | INTCTRL |
| Offset: | 0x06 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INTMODE[1:0] | CMP | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 5:4 – INTMODE[1:0] Interrupt Mode
Writing to this bit field selects which edge(s) of the AC output or when entering a window state triggers an interrupt request.
| Value | Name | Description |
|---|---|---|
0x0 | ABOVE | Enables Window mode above interrupt |
0x1 | INSIDE | Enables Window mode inside interrupt |
0x2 | BELOW | Enables Window mode below interrupt |
0x3 | OUTSIDE | Enables Window mode outside interrupt |
| Value | Name | Description |
|---|---|---|
0x0 | BOTHEDGE | Positive and negative inputs crosses |
0x1 | - | Reserved |
0x2 | NEGEDGE | Positive input goes below negative input |
0x3 | POSEDGE | Positive input goes above negative input |
Bit 0 – CMP AC Interrupt Enable
This bit enables the AC interrupt. The enabled interrupt will be triggered when the CMPIF bit in the ACn.STATUS register is set.