8.8.2.7 Boot Size
The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.
| Name: | BOOTSIZE |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BOOTSIZE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | - | - | - | - | 0 | 0 | 0 | 0 | |
Bits 7:0 – BOOTSIZE[7:0] Boot Section Size
This bit field controls the size of the boot section in blocks of 256 bytes. A value of 0x00
defines the entire Flash as BOOT section.
For more details, refer to the Nonvolatile Memory Controller section.