8.8.2.6 Code Size
The default value given in this fuse description is the factory-programmed value and may not be mistaken for the Reset value.
| Name: | CODESIZE |
| Offset: | 0x07 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CODESIZE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | - | - | - | - | 0 | 0 | 0 | 0 | |
Bits 7:0 – CODESIZE[7:0] Code Section Size
This bit field defines the combined size of the Boot Code section and Application
Code section in blocks of 256 bytes. For more details, refer to the
Nonvolatile Memory Controller section.
Note: If FUSE.BOOTSIZE is
0x00, the entire Flash is set as the Boot Code section
without using the FUSE.CODESIZE value.