8.8.2.3 Oscillator Configuration
| Name: | OSCCFG |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OSCHFFRQ | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bit 3 – OSCHFFRQ Internal High-frequency Oscillator Frequency
| Value | Description |
|---|---|
| 0 | OSCHF running at 20 MHz |
| 1 | OSCHF running at 16 MHz |