2.3 Layout Checklist

The following table lists the layout checklist.

Table 2-2. Layout Checklist
GuidelineYes/No
Power
Are the 0402 or lesser size capacitors used for all decapacitors?—
Is the required copper shape provided to core voltage?—
Are the required copper shape and sufficient vias provided to voltages?—
Are VREF planes for the DDRx reference supply isolated from the noisy planes?—
Are sufficient number of decoupling capacitors used for the DDRx core and VTT supply?—
Is one 0.1 µF capacitor for two VTT termination resistors used for DDRx?—
Is the VTT plane width sufficient?—
DDR Memories
Are the length-match recommended by Micron followed for DDR memories?—
XCVR
Are the length-match recommendations for XCVR followed?—
Are DC blocking capacitors required for PCIe interface?—
Is tight-controlled impedance maintained along the XCVR traces?—
Are differential vias well designed to match XCVR trace impedance?—
Are DC blocking capacitor pads designed to match XCVR trace impedance?—
Dielectric Material
Is proper PCB material selected for critical layers?—