2.7 Board Stacking Options
Xplained Pro LCD boards are intended to be mountable on top, on the bottom or placed sideways to an Xplained Pro MCU board as shown in the following illustrations.



The stacking is supported by spacers and screws. Figure 2-15 shows an LCD board stacked on top of a MCU board. Figure 2-16 shows an LCD board stacked on the bottom side of a MCU board. Note that the MCU board has been flipped up-side down in this drawing. Both of these mounting configurations requires four long spacers (M2.5, 20mm, female/male), four short spacers (M2.5, 7.5mm, female/female), and four screws (M2.5, 5mm).