2.6 Power Specifications
| Power input | Voltage requirements | Current requirements | Connector marking |
|---|---|---|---|
| External power |
5V ±2% (±100mV) for USB host operation. 4.3V to 5.5V if USB host operation is not required |
Recommended minimum is 1A to be able to provide enough current for connected USB devices and the board itself. Recommended maximum is 2A due to the input protection maximum current specification. | PWR |
| Embedded debugger USB | 4.4V to 5.25V (according to USB spec.) | 500mA (according to USB spec.) | DEBUG USB |
| Target USB | 4.4V to 5.25V (according to USB spec.) | 500mA (according to USB spec.) | TARGET USB |
-
External power.
-
Embedded debugger USB.
-
Target USB.
External power is required when the 500mA through the USB connector is not enough to power a connected USB device in a USB host application.
Xplained Pro MCU kits are generally powered by 5.0V input that is regulated to a 3.3V power supply for the EDBG, MCU, and extension headers/connectors.
Some Xplained Pro MCU kits implements a separate 3.3V regulator for the EDBG.
Some Xplained Pro MCU kits have support for 5.0V for the target MCU, and extension headers/connector. These kits implements full level shift between the EDBG and target MCU.