3.1.4 Current Measurement Header
A header must be placed into the supply path to the target MCU, which is used to connect external measurement equipment for power consumption measurements.
A header must be placed into the supply path to the target MCU, which is used to connect external measurement equipment for power consumption measurements.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.