3.1.1 Embedded Debugger (EDBG)
The EDBG offers a wide range of features that can be implemented in a design and all these are documented in the EDBG datasheet. The Xplained Pro however, requires only a reduced set of features to minimize cost and remove some complexity from the design. The following list shows the required features but it is up to the designer to decide if additional features must be added for a design.