4.1 Extension Board Templates
Extensions enable demonstration of MCU features that are not placed on the MCU board, e.g. sensors, displays, LEDs, and push buttons. Various standard and kit specific extensions are presented in the following sections. All holes designated for mounting are 2.7mm in diameter, plated, and connected to GND.