4.1.2.1 Board Size Constraint
Xplained Pro MCU boards will support segment LCD boards up to 50.5mm x 42mm with the Hirose DF9-51S-1V(69) connector placed as in the drawing below. The constraints are introduced to avoid collision with other on-board peripherals on Xplained Pro MCU boards. When the Hirose connectors on a MCU board and segment LCD board is stacked the total height is 4.3mm, any through hole pins on a segment LCD should not be too long as they may collide with resistors/capacitors on the MCU board.
Segment LCD boards should not be larger than 50.5mm x 42mm with the Hirose connector located as in the picture below. Boards larger than this may collide with components on an Xplained Pro MCU board.