Pinout and Remapping Area, Different Types of Remapping.
Tip: The mapping between Explorer and any Curiosity Nano development board can be found in the Curiosity Nano Explorer Pinouts document.
Figure 3-1. Pinout, Remapping Area and CNANO Socket
Connections to the CNANO socket are divided into five sections - COM,
analog, IO1, IO2 and IO3. Standard functionality is assigned to each pin in the COM and
analog section Curiosity Nano development boards. Pins in the I/O sections are numbered
with a <section><pin-number> format, ex: “IO 26” indicates section 2 pin
6.
Info: Curiosity Nano
development boards with low pin count microcontrollers may not implement the
standard functionality in the COM and analog sections.
Figure 3-2. Explorer to CNANO Connections
Tip: Connect your measuring tool to the innermost pin header for easy access to any signal on the Explorer. Use the custom test points for access with longer measurement probes.
3.1 CNANO Socket Remapping
The Explorer’s connections to the CNANO socket are fully remappable. Any peripheral can be connected to any pin on the socket.Figure 3-3. Peripheral to CNANO Pin Remapping
Tip: Peripheral connections are labeled on the silkscreen.
3.2 Direct Remapping
Many peripherals on the Explorer can be remapped by connecting a pin
directly to the CNANO socket using a jumper wire. For example, if
your CNANO's microcontroller has a DAC (Digital-to-Analog Converter)
output, you can directly connect it to the speaker amplifier.Figure 3-4. Direct peripheral
remapping
3.3 Custom Test Points
The Explorer features four customizable test points available on the board edge. The test points are labeled TP1, TP2, TP3 and TP4 on the silkscreen.
Easily measure any signal by connecting a jumper wire between the innermost pin header in the remapping area and a test point.
Figure 3-5. Connecting Net to Test Point
Tip: A pin header with ground connections is available next to the test points.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.