4.4.8.4.1 USB_CONTROL_STATUS_enum
enum USB_CONTROL_STATUS_enum
Defines the possible states of a configured control transfer.
| USB_CONTROL_SETUP |
Wait a SETUP packet |
| USB_CONTROL_DATA_OUT |
Wait an OUT data packet |
| USB_CONTROL_DATA_IN |
Wait an IN data packet |
| USB_CONTROL_ZLP |
Wait an IN or OUT ZLP packet |
| USB_CONTROL_STALL_REQ |
STALL enabled on IN and OUT packets |