4.4.8.4.3 USB_ENDPOINT_enum
enum USB_ENDPOINT_enum
Defines labels for the different endpoint types as per the USB 2.0 base specification.
| CONTROL |
Control transfer type |
| ISOCHRONOUS |
Isochronous transfer type |
| BULK |
Bulk transfer type |
| INTERRUPT |
Interrupt transfer type |
| DISABLED |
Endpoint disabled |