4.4.7.2.1 USB_TransferAbort()
RETURN_CODE_t USB_TransferAbort (USB_PIPE_t pipe)
Aborts an ongoing transfer.
Will call the pipe transferEndCallback with the abort status, if configured.
| pipe |
- A combination of endpoint address and direction |
SUCCESS or an Error code according to RETURN_CODE_t |