4.4.7.2.2 USB_TransferControlDataSet()
RETURN_CODE_t USB_TransferControlDataSet (uint8_t * dataPtr, uint16_t dataSize, USB_SETUP_ENDOFREQUEST_CALLBACK_t callback)
Sets up vendor or class control request data transfers.
Sets up the pointer and size of the read or write trnasfer in the control data stage.
| *dataPtr |
- The pointer to the data to read or write |
| dataSize |
- The size of the data to read or write |
| callback |
- Pointer to a function to be called at the end of the control request |
SUCCESS or an Error code according to RETURN_CODE_t |