4.6.45.11.3 USB_HID_PROTOCOL_enum
enum USB_HID_PROTOCOL_enum
| USB_HID_PROTOCOL_BOOT |
Boot protocol is a simplified protocol that supports a limited set of HID devices |
| USB_HID_PROTOCOL_REPORT |
Report protocol provides a more complex and feature-rich means of communication between the HID device and the host |