4.6.45.11.1 USB_DESCRIPTOR_TYPE_HID_enum
enum USB_DESCRIPTOR_TYPE_HID_enum
| USB_DT_HID |
Descriptor type for HID class. Used to describe HID device information such as country code and HID class specification release. |
| USB_DT_HID_REPORT |
Descriptor type for HID report. Used to define the data format and the controls used by the HID device. |
| USB_DT_HID_PHYSICAL |
Descriptor type for HID physical descriptors (optional). Used to describe the physical characteristics of a device. |