2.1 DAC
In this application, the DAC is configured to use VDD as the positive reference and ground as the negative reference. To allow for smooth waveforms with desired amplitudes below VDD, the Fixed Voltage Reference (FVR) can supply the positive reference, or a second DAC could supply VREF to allow for greater flexibility, although this would require an external DAC in cases where the device has only a single DAC.