7.2.1 Struct lcdca_automated_char_config
Automated character display configuration structure.
| Type | Name | Description |
|---|---|---|
| uint8_t | automated_mode |
Automated display mode selection |
| uint8_t | automated_timer |
Timer selected for automated mode |
| uint8_t | dign |
Number of digits used in the display |
| uint8_t | dir_reverse |
Digit display direction |
| uint8_t | lcd_tdg |
Type of digit selected |
| uint8_t | steps |
The number of steps to use in scrolling mode. STEPS = string length - DIGN + 1 |
| uint8_t | stseg |
Start segment |