25.5.11 Control D
| Name: | CTRLD |
| Offset: | 0x0a |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ABW[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 7:6 – ABW[1:0] Auto-baud Window Size
| Value | Name | Description |
|---|---|---|
| 0x00 | WDW0 | 18% tolerance |
| 0x01 | WDW1 | 15% tolerance |
| 0x02 | WDW2 | 21% tolerance |
| 0x03 | WDW3 | 25% tolerance |