25.5.9 Control C - Master SPI Mode

This register description is valid only when the USART is in Master SPI mode (CMODE written to MSPI). For other CMODE values, see CTRLC - Asynchronous mode.

See USART in Master SPI Mode for a full description of the Master SPI mode operation.

Name: CTRLC
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
 CMODE[1:0]   UDORDUCPHA  
Access R/WR/WR/WR/W 
Reset 0000 

Bits 7:6 – CMODE[1:0] USART Communication Mode

Writing these bits select the communication mode of the USART.

Writing a value different than 0x03 to these bits alters the available bit fields in this register, see CTRLC - Asynchronous mode.

ValueNameDescription
0x00ASYNCHRONOUSAsynchronous USART
0x01SYNCHRONOUSSynchronous USART
0x02IRCOMInfrared Communication
0x03MSPIMaster SPI

Bit 2 – UDORD USART Data Order

Writing this bit selects the frame format.

The receiver and transmitter use the same setting. Changing the setting of the UDORD bit will corrupt all ongoing communication for both the receiver and the transmitter.

ValueDescription
0MSb of the data word is transmitted first
1LSb of the data word is transmitted first

Bit 1 – UCPHA USART Clock Phase

The UCPHA bit setting determines if data are sampled on the leading (first) edge or tailing (last) edge of XCKn. Refer to Clock Generation for details.