6.3 AT86RF212B Pin Description
| Name | Type | Description |
|---|---|---|
| RFP | RF I/O | Differential RF signal |
| RFN | RF I/O | Differential RF signal |
| AVDD | Supply | Frequency compensation connection for internal 1.8 VDC analog power supply. |
| DVDD | Supply | Frequency compensation connection for internal 1.8 VDC digital power supply. |
| DEVDD | Supply | External supply voltage; digital domain |
| EVDD | Supply | External supply voltage, analog domain |
| XTAL2 | Analog output | Crystal pin |
| XTAL1 | Analog input | Crystal pin or external clock supply |
| DVSS | Ground | Digital ground |
| AVSS | Ground | Analog ground or Ground for RF signals |