19.3 Frequency and Time
| Symbol | Description |
|---|---|
| kHz | 1kHz = 103Hz = 1,000Hz |
| KHz | 1KHz = 1,024Hz, 32KHz = 32,768Hz |
| MHz | 106 = 1,000,000Hz |
| GHz | 109 = 1,000,000,000Hz |
| s | second |
| ms | millisecond |
| µs | microsecond |
| ns | nanosecond |
| Symbol | Description |
|---|---|
| kHz | 1kHz = 103Hz = 1,000Hz |
| KHz | 1KHz = 1,024Hz, 32KHz = 32,768Hz |
| MHz | 106 = 1,000,000Hz |
| GHz | 109 = 1,000,000,000Hz |
| s | second |
| ms | millisecond |
| µs | microsecond |
| ns | nanosecond |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.