| Pinout and Packaging |
- Updated the following Pinout sections to reflect new CMP
values for the AC column:
- 32-pin VQFN/32-pin TQFP Pinout and Multiplexing
- 48-pin VQFN/48-pin TQFP Pinout and Multiplexing
- 64-pin VQFN/64-pin TQFP Pinout and Multiplexing
- Added a new section, Other Functions
|
| Electrical Specifications 85°C |
- Updated the Maximum Junction Temperature in Absolute
Maximum Ratings
- Replaced the equations for Power Dissipation in General
Operating Ratings and Thermal Conditions
- Updated the notes, VBODVDD signals, and/or removed erroneous
content in the following sections:
- Power Supply
- Idle Power
- MCU Standby Power
- I/O Specifications
- XOSC Electrical Specifications
- XOSC32K Electrical Specifications
- FDPLL96M Electrical Specifications
- Serial Peripheral Interface (SPI) Mode Electrical
Specifications
|
| Electrical Specifications 125°C |
- Replaced the equations for Power Dissipation in General
Operating Ratings and Thermal Conditions
- Updated the notes, VBODVDD signals, and/or removed erroneous
content in the following sections:
- Power Supply
- Idle Power
- NVM Block (Flash, Data Flash, NVM Configuration
Rows) Electrical Specifications
- Added new sections:
- I/O Electrical Specifications
- Serial Peripheral Interface (SPI) Mode Electrical
Specifications
|