40 Electrical Specifications 125°C
This section provides the electrical characteristics for devices running up to 125ºC.
The specifications for Extended Temperature are identical to those shown in Electrical Specifications 85°C, with the exception of the parameters listed in this chapter.