6 Power Supplies
The PIC32CM 64/32 JH00 has the following power supply pins:
| Name | Associated Ground | Description | Voltage Range (3) | Decoupling Capacitors (3) |
|---|---|---|---|---|
| VDDIN = VDD (1) | GND | Powers I/O lines, OSC48M and internal regulator | REG_37 | REG_7, REG_8 |
| AVDD = VDD (1) | AVSS | Powers I/O lines, ADC, AC, PTC, OSCULP32K, OSC32K, and XOSC32K | REG_37 | REG_17, REG_19 |
| VDDIO (2) | GND | Powers I/O lines and XOSC | REG_37 | REG_4, REG_5 |
| VDDCORE | GND | Internal regulated voltage output.
Powers the core, memories, peripherals, and FDPLL96M. Note: VDDCORE is not an input for an external power
supply. | REG_36 | REG_1, REG_3 |
|
Note:
| ||||
The PIC32CM 64/32 JH00 voltage regulator offers two modes:
- Normal mode: This is the default mode in active and idle modes.
- Low-Power (LP) mode: The regulator can switch to this mode during Standby mode, depending on the STDBYCFG.VREGSMOD and the presence of sleepwalking peripherals. Refer to Table 19-4: Regulator State in Sleep Mode for additional information.