1 Configuration Summary
| PIC32CM JH00 | |
|---|---|
| Maximum CPU frequency | 48 MHz |
| Memory Protection Unit | 8 regions |
| Systick timer | Present |
| Serial Wire Debug Interface | Yes |
| Oscillators | 32.768 kHz crystal oscillator (XOSC32K) |
| 0.4-32 MHz crystal oscillator (XOSC) | |
| 32.768 kHz internal oscillator (OSC32K) | |
| 32.768 kHz ultra low-power internal oscillator (OSCULP32K) | |
| 48 MHz high-accuracy internal oscillator (OSC48M) | |
| 96 MHz Fractional Digital Phased Locked Loop (FDPLL96M) | |
| Generic Clock (GCLK) | 8 |
| DMA channels | 6 |
| Event System channels | 12 |
| External Interrupt lines | 16 |
| Divide and Square Root Accelerator (DIVAS) | Yes |
| Waveform outputs/Capture inputs channels per TC instance | 2 |
| TC Maximum and Minimum Capture | No |
| Timer Counter for Control (TCC) instances | 3 |
| Waveform output channels per TCC | 8 for TCC0, 4 for TCC1, 2 for TCC2 |
| Configurable Custom Logic (CCL) (number of LUTs) | 4 |
| Analog-to-Digital Converter (ADC) instances | 1 |
| Analog Comparators (AC) | 1 AC made of 2 Comparators |
| Real-Time Counter (RTC) | Yes |
| RTC alarms | 1 |
| RTC compare values | One 32-bit value or two 16-bit values |
| Frequency Meter (FREQM) reference clock divider | Yes |
| Watchdog Timer (WDT) | Yes |
| Memories CRC32 computation (DSU) | Yes (SRAM, Flash, Data Flash) |
| Brown-out Detection (BOD) | VDD, VDDCORE |
| Device | Memory | Pins | GPIOs | Package | Peripherals | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Flash (KB) | Data Flash (KB) | SRAM (KB) | AC unique inputs | ADC unique channels | PTC self/mutual cap. channels (X x Y lines) | TC instances | SERCOM instances (USART / SPI / I²C) | ||||
| PIC32CM3204JH00032 | 32 | 1 | 4 | 32 | 26 | TQFP,VQFN | 4 | 10 | 16 / 64 (8x8) | 5 | 4 |
| PIC32CM6408JH00032 | 64 | 2 | 8 | ||||||||
| PIC32CM3204JH00048 | 32 | 1 | 4 | 48 | 38 | TQFP, VQFN | 12 | 22 /
121(11x11) | 5 | 4 | |
| PIC32CM6408JH00048 | 64 | 2 | 8 | ||||||||
| PIC32CM3204JH00064 | 32 | 1 | 4 | 64 | 52 | TQFP, VQFN | 4 | 12 | 32 /
256(16x16) | 5 | 4 |
| PIC32CM6408JH00064 | 64 | 2 | 8 | ||||||||