41.5.1 Power Management
The UDPHS is not continuously clocked.
To use the UDPHS, the programmer must first enable the UDPHS clock in the Power Management Controller (PMC). Then, UTMI (PLL and transceiver) must be enabled by first enabling the bandgap, then the voltage regulator in PMC.
However, if the application does not require UDPHS operations, the UDPHS clock can be stopped when not needed and restarted later.