57.5.4 Hardware Triggers
The ADC can use internal signals to start conversions. See the ADC_MR.TRGSEL field description in ADC_MR for exact wiring of internal triggers.
The ADC can use internal signals to start conversions. See the ADC_MR.TRGSEL field description in ADC_MR for exact wiring of internal triggers.