Jump to main content
47.2 Embedded Characteristics
- Host SPI Interface
- Programmable clock phase and clock polarity
- Programmable transfer delays between consecutive
transfers, between clock and data, between deactivation and activation of chip
select
- SPI Mode
- Interface to serial peripherals such as ADCs, DACs, LCD controllers, CAN controllers and sensors
- 8-bit/16-bit/32-bit programmable data length
- Serial Memory Mode
- Interface to serial Flash memories operating in Single-bit SPI, Dual SPI and Quad SPI
- Interface to serial Flash Memories operating in Single Data Rate or Double Data Rate Modes
- Supports “Execute In Place” (XIP)— code execution by the system directly from a serial Flash memory
- Flexible instruction register for compatibility with all serial Flash memories
- 32-bit address mode (default is 24-bit address) to support serial Flash memories larger than 128 Mbits
- Continuous read mode
- Scrambling/unscrambling “On-The-Fly”
- Connection to DMA Channel Capabilities Optimizes Data Transfers
- One channel for the receiver, one channel for the transmitter
- Register Write Protection