41.6.14.9 Sending an External Resume
In Suspend State it is possible to wake up the host by sending an external resume.
The device waits at least 5 ms after being entered in Suspend State before sending an external resume.
The device must force a K state from 1 to 15 ms to resume the host.