13.1.1 System Controller Peripheral Mapping
| Offset | System Controller Peripheral | Name |
|---|---|---|
| 0x000-0x00C | Reset Controller | RSTC |
| 0x010-0x01C | Shutdown Controller | SHDWC |
| 0x020-0x03C | Real Time Timer | RTT |
| 0x040-0x04C | Period Interval Timer | PIT |
| 0x050-0x05C | Slow Clock Controller | SCKC |
| 0x060-0x0A4 | General Purpose Backup Registers | GPBR |
| 0x0A8-0xD8 | Real Time Clock | RTC |
| 0x0DC | Write Protection Mode Register | SYSC_WPMR |
| 0x0E0 | Write Protection Status Register | SYSC_WPSR |