6.1 Packages
The SAM9X60 is available in the package indicated in the following table.
| Package Name | Pin Count | Ball Pitch |
|---|---|---|
| TFBGA228L | 228 | 0.65 mm |
For further details, refer to Mechanical Characteristics.
The SAM9X60 is available in the package indicated in the following table.
| Package Name | Pin Count | Ball Pitch |
|---|---|---|
| TFBGA228L | 228 | 0.65 mm |
For further details, refer to Mechanical Characteristics.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.