37.4 DMA Controller Peripheral Connections
DMA Controller 0 manages transfers between peripherals and memory, and receives the triggers from the peripherals listed in the following table.
| Instance Name | Channel T/R | Interface Number |
|---|---|---|
| FLEXCOM0 | Transmit | 0 |
| FLEXCOM0 | Receive | 1 |
| FLEXCOM1 | Transmit | 2 |
| FLEXCOM1 | Receive | 3 |
| FLEXCOM2 | Transmit | 4 |
| FLEXCOM2 | Receive | 5 |
| FLEXCOM3 | Transmit | 6 |
| FLEXCOM3 | Receive | 7 |
| FLEXCOM4 | Transmit | 8 |
| FLEXCOM4 | Receive | 9 |
| FLEXCOM5 | Transmit | 10 |
| FLEXCOM5 | Receive | 11 |
| FLEXCOM6 | Transmit | 12 |
| FLEXCOM6 | Receive | 13 |
| FLEXCOM7 | Transmit | 14 |
| FLEXCOM7 | Receive | 15 |
| FLEXCOM8 | Transmit | 16 |
| FLEXCOM8 | Receive | 17 |
| FLEXCOM9 | Transmit | 18 |
| FLEXCOM9 | Receive | 19 |
| FLEXCOM10 | Transmit | 20 |
| FLEXCOM10 | Receive | 21 |
| FLEXCOM11 | Transmit | 22 |
| FLEXCOM11 | Receive | 23 |
| FLEXCOM12 | Transmit | 24 |
| FLEXCOM12 | Receive | 25 |
| QSPI | Transmit | 26 |
| QSPI | Receive | 27 |
| DBGU | Transmit | 28 |
| DBGU | Receive | 29 |
| TDES | Receive | 30 |
| TDES | Transmit | 31 |
| AES | Transmit | 32 |
| AES | Receive | 33 |
| SHA | Transmit | 34 |
| CLASSD | Transmit | 35 |
| I2SMCC | Transmit | 36 |
| I2SMCC | Receive | 37 |
| SSC | Transmit | 38 |
| SSC | Receive | 39 |
| ADC | Receive | 40 |
| TC0 | Receive | 41 |
| TC1 | Receive | 42 |
| TC1_CPA | Compare Counter A, Timer Channel 1 | 43 |
| TC4_CPA | Compare Counter A, Timer Channel 4 | 44 |
| TC1_CPB | Compare Counter B, Timer Channel 1 | 45 |
| TC4_CPB | Compare Counter B Timer Channel 4 | 46 |
| TC1_CPC | Compare Counter C, Timer Channel 1 | 47 |
| TC4_CPC | Compare Counter C, Timer Channel 4 | 48 |
| TC1_ETRG | External Event trigger, timer channel 1 for TC1_ETRG | 49 |
| TC4_ETRG | External Event trigger, timer channel 1 for TC4_ETRG | 50 |