13.2.2 SYSC Write Protection Status Register
| Name: | SYSC_WPSR |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WVSRC[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WPVS | |||||||||
| Access | R | ||||||||
| Reset | 0 |
Bits 15:8 – WVSRC[7:0] Write Violation Source
When bit WPVS is equal to 1, the field WVSRC indicates the register address offset at which a write access has been attempted.
Bit 0 – WPVS Write Protection Register Violation Status
| Value | Description |
|---|---|
| 0 | No write protection violation has occurred since the last read of SYSC_WPSR. |
| 1 | A write protection violation has occurred since the last read of SYSC_WPSR. The associated violation is reported into field WVSRC. |