36.5.10 PMERRLOC SIGMA0 Register
| Name: | PMERRLOC_SIGMA0 |
| Offset: | 0x028 |
| Reset: | 0x00000001 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SIGMA0[13:8] | |||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SIGMA0[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | |
Bits 13:0 – SIGMA0[13:0] Coefficient of Degree 0 in the SIGMA Polynomial
SIGMA0 belongs to the finite field GF(2^13) when the sector size is set to 512 bytes.
SIGMA0 belongs to the finite field GF(2^14) when the sector size is set to 1024 bytes.