Jump to main content
30.6.49 PIO I/O Drive Register 1 Refer to section
“Electrical characteristics” for recommended usage of the following
bits. Name: PIO_DRIVER1 Offset: 0x0118 Reset: 0x00000000 Property: Read/Write
Bit 31 30 29 28 27 26 25 24 DR31 DR30 DR29 DR28 DR27 DR26 DR25 DR24 Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 DR23 DR22 DR21 DR20 DR19 DR18 DR17 DR16 Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 DR15 DR14 DR13 DR12 DR11 DR10 DR9 DR8 Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 DR7 DR6 DR5 DR4 DR3 DR2 DR1 DR0 Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DRx Drive of PIO Line
Value Name Description
0
LOW_DRIVE
Lowest drive
1
HIGH_DRIVE
Highest drive
On this page
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – DRx Drive of PIO Line
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.