7 Supported Devices and Families
RN4870 & RN4871 BLE Modules Library is a software stack, which uses
underlying layers (Foundation Services). The stack supports 8-bit AVR and PIC devices with
available UART hardware. Following are the memory requirements depending on the transport
layer used for RN4870 or RN4871 communication:
| Memory | BLE Full Support | BLE Transparent EUSART example | BLE Basic examples |
|---|---|---|---|
| Flash | 6 KB | 6 KB | 6 KB |
| RAM | 400 Bytes | 400 Bytes | 400 Bytes |
Specific Device Families supported:
- PIC16(L)F183xx
- PIC16(L)F185xx
- PIC16(L)F191xx
- PIC16(L)F153xx
- PIC16(L)F188xx
- PIC16(L)F17xx
- PIC16(L)F1704/5/8/9
- PIC16(L)F1614/5/8/9
- PIC18(L)FxxQ43
- PIC18(L)FxxQ10
- PIC18(L)FxxK83
- PIC18(L)FxxK40
- PIC18(L)FxxK42
- ATmega 3208/9
- ATmega 4808/9
- ATtiny 617