3 Related Hardware and Documentation
The RN4870 | RN4871 BLE Module Library is a software library written for Microchip’s Bluetooth Low Energy Modules. The library is a software stack, which uses underlying libraries. The stack itself contains hardware dependencies which requires a UART instance, and control over a single GPIO set as an output.
For documentation support, the following documents will be useful in using the BLE Modules
and this library: