2 System Requirements
- MPLAB® XC Compilers:
- XC8 v2.40 or later
- MPLAB® X IDE
- MPLAB® X IDE v6.00 or later
Note:
Projects created using MCC and MPLAB X IDE v6.00 or earlier may not be reconfigurable in MPLAB X IDE v6.05 onwards. To use MCC on these projects, switch to the RN4870|RN4871 BLE Module Library v1.0.2 using the Content Manager Tool and regenerate the code.