6 Known Issues
- This library does not support compilation with the AVR GCC Compilers.
- When upgrading to MPLAB X v6.05/MCC v5.2 on an existing MCC Classic configuration it may
be neccessary to update your MCC libraries for some GUIs to display
properly.
Workaround:
- Open the MCC configuration.
- Open the Content Manager from the Device Recources pane.
- In the Content Manager press "Select Latest Versions" button followed by "Apply" button and it will automatically update all libraries.
- Restart MCC.
Note: You need to have internet access to perfom the updates.
Note: Not all functionalities of the RN4870 or
RN4871 can be exercised using existing API(s). This library serves as a basic foundation,
allowing for quick evaluation of hardware.