13.10 Scanner Interrupt
The scanner will trigger an interrupt when the SGO bit transitions from ‘
1
’ to
‘0
’. The SCANIF interrupt flag of one of the PIR
registers is set when the last memory location is reached and the data is
entered into the CRCDATA registers. The SCANIF bit must be
cleared by software. The SCAN interrupt enable is the SCANIE bit of the
corresponding PIE register.