36.7.6 SPIxTCNT

SPI Transfer Counter Register
Name: SPIxTCNT
Address: 0x082, 0x8F

Bit 15141312111098 
      TCNTH[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 TCNTL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 10:8 – TCNTH[2:0] SPI Transfer Counter Most Significant Byte

ValueNameDescription
n BMODE = 0 Bits 13-11 of the transfer bit count
n BMODE = 1 Bits 10-8 of the transfer byte count

Bits 7:0 – TCNTL[7:0] SPI Transfer Counter Least Significant Byte

ValueNameDescription
n BMODE = 0 Bits 10-3 of the transfer bit count
n BMODE = 1 Bits 7-0 of the transfer byte count